IFC 4.0
可提供的產品目錄語言:
English
italiano
English
A210023-2118
FOR Fittings
British standard pipe (BSP) connectors 60° seat ISO 8434-6
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{for_fittings/2_bspp_30_iso_8434_6/210023.prj},{NB=A210023-2118},{CODE=A210023-2118},{FILENAME=A210023-2118_00},{F=G1/2-14 A GAS},{F1=M18x1,5-6g},{B=34},{D=76},{CH=24}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
FOR Fittings
Description
210023 - 90° (ADJ) LONG ELBOW MALE BSP - MALE METRIC WITH O.R. AND RETAINING RING ISO 9974 PORTS
Bill of material
A210023-2118
CODE
Code
A210023-2118
A210023-2118
F
Thread
G1/2-14 A GAS
G1/2-14 A GAS
F1
Thread
M18x1,5-6g
M18x1,5-6g
B
34
34
mm
D
76
76
mm
CH
Hexagonal key
24
24
mm
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D