IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: FRÄNKISCHE INDUSTRIAL PIPES
Created: 27.09.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FRÄNKISCHE INDUSTRIAL PIPES
FIPLOCK ONE AWPA-10M16SB-10
FRÄNKISCHE INDUSTRIAL PIPES
FIPLOCK ONE
AWPA-MML-S
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{fraenkische/fiplock_one/awpa_mml_s/awpa_mml_s_asmtab.prj},{NB=FIPLOCK ONE AWPA-10M16SB-10},{PARTNR=AWPA-10M16SB-10},{NW=10},{G=M16x1.5},{GX=16.000},{L=10},{ID=10.0},{H=45.5},{W=54.0},{D=24.7},{E=24},{SW1=22},{SW2=14},{WEIGHT=46.6},{PU=10},{CTN=},{VER=1},{VER1=2},{PPATH=awpa_swivel_fip_con_465_c_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
FRÄNKISCHE INDUSTRIAL PIPES
Description
AWPA-MML-S - Fitting 90° elbow, revolving, metric long thread
Bill of material
FIPLOCK ONE AWPA-10M16SB-10
PARTNR
Part-No.
AWPA-10M16SB-10
AWPA-10M16SB-10
NW
Nominal width
10
10
mm
G
Thread
M16x1.5
M16x1.5
L
Thread length
10
mm
ID
Ø
10.0
10.0
mm
H
Installation width
45.5
45.5
mm
W
Total height
54.0
54.0
mm
D
Ø
24.7
24.7
mm
E
Ø
24
24
mm
SW1
22
22
mm
SW2
14
14
mm
WEIGHT
Weight
46.6
46.6
g
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D