IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
PK M310 50 10.1 15.5 12.1 523546
Freudenberg - Freudenberg Sealing Technologies
Pneumatics
Piston Seals (Pneumatic)
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{freudenberg/pneumatics/piston_seals_pneumatic/pneuko_m310_asmtab.prj},{NB=PK M310 50 10.1 15.5 12.1 523546 (0)},{IDNR=},{ARTIKELNR=523546},{WS=80 AU 21000},{DN=50.0},{DN1=10.1},{NUT=0},{D1=27.3},{D2=32.8},{H=15.5},{H1=12.10},{H2=5.00},{VERS=3.000},{PPATH=pneuko_m310/pneuko_m310_asmtpl.prj},{ARTIKELNRNEW1=523546}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
Pneuko M310 - Merkel® Complete piston
Bill of material
PK M310 50 10.1 15.5 12.1 523546
ARTIKELNR
Item no.
523546
523546
WS
Material
80 AU 21000
DN
50.0
50.0
mm
DN1
dN
10.1
10.1
mm
NUT
Groove
without Groove
with Groove
without Groove
with Groove
D1
27.3
27.3
mm
D2
32.8
32.8
mm
H
15.5
15.5
mm
H1
12.10
12.10
mm
H2
5.00
5.00
mm
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D