IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
Levelling set GN 350-58-17,5-AK-ST
Ganter
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Leveling Sets
GN 350 Leveling Sets, Long Version, Steel
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{ganter/3_0_maschinenelemente/3_2/ausgleich_elemente/gn350_st/gn_350_ak_st_asmtab.prj},{NB=Ausgleich-Element GN 350-58-17,5-AK-ST (0-architecture-350)},{PARTNUMBER=GN 350-58-17,5-AK-ST},{LODDEST=architecture},{LODLEVEL=350},{NORMNR=GN 350},{D1=58},{D2=17,5},{D2X=17.5},{D3=M40},{D3NDM=40.000},{D3SKDM=38.160},{D3MKDM=38.376},{H1=63},{H2=86},{H3=23},{POS=0},{SCH=M16},{MAT=Stahl},{F1=210},{F2=136.0},{HS=A58-62},{PPATH=gn_350_ak_asmtpl.prj},{WEIGHT=0.8930},{CTN=73269098},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 16
HELP_VARIABLE
Company
Ganter
Description
GN 350 AK - Levelling sets, Type AK, with lock nut
Bill of material
Levelling set GN 350-58-17,5-AK-ST
PARTNUMBER
GANTER PARTNUMBER
GN 350-58-17,5-AK-ST
GN 350-58-17,5-AK-ST
D1
58
58
mm
D2
17,5
17,5
mm
D3
Thread/screw thread
M40
M40
H1
63
63
mm
H2
86
86
mm
H3
Adjustable range
23
23
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
SCH
for screw
M16
M16
F1
Static load
210
210
kN
F2
Static load
136.0
136.0
kN
HS
Hook spanner DIN 1811
A58-62
A58-62
WEIGHT
Weight
0.8930
0.8930
kg
CTN
Customs Tariff Number
73269098
ROHS
YES
INFOGANTER
Product details
Product details
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D