IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
Levelling element GN 355-M18x1-7-ST
Ganter
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Leveling Sets
GN 355Leveling Elements, Stahl
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{ganter/3_0_maschinenelemente/3_2/ausgleich_elemente/gn355_st/gn_355_st_asmtab.prj},{NB=Nivelierelement GN 355-M18x1-7-ST (0)},{PARTNUMBER=GN 355-M18x1-7-ST},{NORMNR=GN 355},{ROT=0},{D1=M18x1},{D2=7},{D2X=7.0},{D3=M6},{NDM=6},{D4=17},{D5=12.6},{H1=26.8},{H2=10.1},{H3=14.9},{S=2},{SW=5},{T=3},{W=13},{X=12},{SB=10},{NRMONT=GN 355.1-18},{VERS=2},{PPATH=gn_355_st_asmtpl.prj},{WEIGHT=0.0360},{CTN=73269098},{ROHS=YES},{INFOGANTER=Produktdetails},{VIDEO=Video link}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Ganter
Description
GN 355 - Levelling elements
Bill of material
Levelling element GN 355-M18x1-7-ST
PARTNUMBER
GANTER PARTNUMBER
GN 355-M18x1-7-ST
GN 355-M18x1-7-ST
ROT
Rotation
°
D1
Thread
M18x1
M18x1
D2
7
7
mm
D3
Thread
M6
M6
D4
17
17
mm
D5
12.6
12.6
mm
H1
26.8
26.8
mm
H2
10.1
10.1
mm
H3
14.9
14.9
mm
S
2
2
mm
SW
5
5
mm
T
3
3
mm
W
max.
13
13
mm
X
min.
12
12
mm
SB
Static load F
10
10
kN
NRMONT
Code no. Assembly tool
GN 355.1-18
GN 355.1-18
WEIGHT
Weight
0.0360
0.0360
kg
CTN
Customs Tariff Number
73269098
ROHS
YES
INFOGANTER
Product details
Product details
VIDEO
Video link
Video link
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D