IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
Spring cotter pin GN 1024-NI-3-E
Ganter
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Retaining Cables, Lashing Straps, Carabiners
GN 1024 Spring Cotter Pins, Stainless Steel
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{ganter/3_0_maschinenelemente/3_2/halteseile/gn1024_ni/gn1024ni_e.prj},{NB=Federstecker GN 1024-NI-3-E (10)},{PARTNUMBER=GN 1024-NI-3-E},{NORMNR=GN 1024 E},{WERKSTOFF=NI},{TYPE=E},{D1=3},{D11=3.0},{D2=10.0},{D2MIN=10.000},{D2MAX=16.000},{D3=3.5},{H=23},{L1=72},{L2=42},{L3=30},{L4=44},{M=55},{DM=40},{B=16},{MATERIAL=Edestahl},{WEIGHT=0.0100},{L5=0.750},{VERS=3.000},{CTN=73209090},{ROHS=YES},{R1=2.000},{R2=7.500},{A1=5.360},{A2=9.020},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Ganter
Description
GN 1024 NI-E - Stainless Steel Spring cotter pins, Type E, with single winding
Bill of material
Spring cotter pin GN 1024-NI-3-E
PARTNUMBER
GANTER PARTNUMBER
GN 1024-NI-3-E
GN 1024-NI-3-E
D1
3
3
mm
D2
for Bolt Ø
mm
Enter value for D2
for Bolt Ø
mm
cm
inch
ft
確定
D3
recommended holding Ø
3.5
3.5
mm
H
23
23
mm
L1
72
72
mm
L2
42
42
mm
L3
30
30
mm
L4
44
44
mm
M
Mounting
55
55
N
DM
Dismantling
40
40
N
B
for bolt Ø
16
16
N
WEIGHT
Weight
0.0100
0.0100
kg
CTN
Customs Tariff Number
73209090
ROHS
YES
INFOGANTER
Product details
Product details
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D