您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
Dowel Pin DIN 6325-6m6-40-ST
Ganter
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Positioning Elements, Clamping Pads
DIN 6325 Dowel Pins
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{ganter/3_0_maschinenelemente/3_2/positionier_pendelelemente/din6325/din6325.prj},{NB=Zylinderstift DIN 6325-6m6-40-ST},{PARTNUMBER=DIN 6325-6m6-40-ST},{NORMNR=DIN 6325},{D=6},{DX=6.000},{L1=40},{L2=2.10},{L3=0.90},{R=6.0},{VE=10},{TOL=m6 nach DIN ISO 286-2},{MAT=Stahl},{WEIGHT=0.0089},{CTN=73182900},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 137
HELP_VARIABLE
Company
Ganter
Description
DIN 6325 - Dowel Pins, Steel
Bill of material
Dowel Pin DIN 6325-6m6-40-ST
PARTNUMBER
GANTER PARTNUMBER
DIN 6325-6m6-40-ST
DIN 6325-6m6-40-ST
D
m6
6
6
mm
L1
js15
40
40
mm
L2
2.10
2.10
mm
L3
0.90
0.90
mm
R
6.0
6.0
mm
VE
Packaging units
10
10
TOL
Tolerance class
m6 As per DIN ISO 286-2
WEIGHT
Weight
0.0089
0.0089
kg
CTN
Customs Tariff Number
73182900
ROHS
YES
INFOGANTER
Product details
Product details
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D