IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
Stud GN 1050.1-2-M10-A-ST
Ganter
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Quick-Release Couplings
GN 1050.1 Studs for Quick Release Couplings GN 1050 and Flanges GN 1050.2, Steel
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{ganter/3_0_maschinenelemente/3_2/schnellverschluss_kupplungen/gn1050_1/gn1050_1_a.prj},{NB=Zapfen GN 1050.1-2-M10-A-ST},{PARTNUMBER=GN 1050.1-2-M10-A-ST},{NORMNR=GN 1050.1},{D1=2},{D11=10.000},{D2=M10},{D3=18.25},{L1=37.1},{L2=15},{SW=6},{Z=0.4},{WEIGHT=0.0800},{CTN=73181558},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Ganter
Description
GN 1050.1 - Studs for Quick Release Couplings GN 1050 and Flanges GN 1050.2, Type A, with threaded stud
Bill of material
Stud GN 1050.1-2-M10-A-ST
PARTNUMBER
GANTER PARTNUMBER
GN 1050.1-2-M10-A-ST
GN 1050.1-2-M10-A-ST
D1
Nominal size Quick release coupling GN 1050
2
D2
M10
M10
D3
±0,03
18.25
mm
L1
37.1
mm
L2
15
15
mm
SW
6
mm
Z
±0,01 Axial offset
0.4
mm
WEIGHT
Weight
0.0800
0.0800
kg
CTN
Customs Tariff Number
73181558
ROHS
YES
INFOGANTER
Product details
Product details
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D