IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
T43878
Haberkorn
Driving elements
Chain wheels
Cast iron
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/cast_iron/duplex_cast_iron_sprockets_16b_2.prj},{NB=T43878},{NAME=Cast iron sprocket duplex 1\"x17,02mm Z57},{Z=57},{DE=474.9},{DP=461.07},{CNSORDERNO=T43878},{DM=170},{D2=40},{A=90},{KG=29.50},{B2=47.7},{B1=15.8},{C=2.5},{R3=26},{L5=0},{L3=0},{L4=0},{DM100=0},{DM200=0},{L1=0},{L2=0},{CNSORDERNO2=152380057}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Haberkorn
Description
Cast iron sprockets duplex 1"x17,02mm (16 B-2)
Bill of material
T43878
NAME
Name
Cast iron sprocket duplex 1"x17,02mm Z57
Cast iron sprocket duplex 1"x17,02mm Z57
Z
Number of teeth
57
57
DE
de
474.9
474.9
mm
DP
dp
461.07
461.07
mm
CNSORDERNO
Order number
T43878
T43878
DM
dm
170
170
mm
D2
40
40
mm
A
90
90
mm
KG
29.50
29.50
kg
B2
47.7
mm
B1
b1
15.8
mm
C
2.5
mm
R3
r3
26
mm
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D