IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
T64989
Haberkorn
Driving elements
Chain wheels
For Taper Lock
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/for_taper_lock/simplex_sprockets_06b_1_t_l.prj},{NB=T64989},{NAME=Sprocket for taper bush simplex 3/8\"x7/32\" Z24, TL1210},{ZX=24},{Z=24},{DE=76.7},{DP=72.97},{CNSORDERNO=T64989},{DM=63},{A=25},{TAPERBUSH=1210},{TIPO=1},{KG=0.30},{B1=5.3},{C=1},{R3=10},{L5=0},{L3=0},{L4=0},{DM100=0},{DM200=0},{L1=0},{L2=0},{CNSORDERNO2=381330024}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 17
HELP_VARIABLE
Company
Haberkorn
Description
Sprockets for taper bush simplex 3/8"x7/32" (06 B-1)
Bill of material
T64989
NAME
Name
Sprocket for taper bush simplex 3/8"x7/32" Z24, TL1210
Sprocket for taper bush simplex 3/8"x7/32" Z24, TL1210
Z
Number of teeth
24
24
DE
de
76.7
76.7
mm
DP
dp
72.97
72.97
mm
CNSORDERNO
Order number
T64989
T64989
DM
dm
63
63
mm
A
25
25
mm
TAPERBUSH
Taper bush
1210
1210
TIPO
Type
1
1
KG
0.30
0.30
kg
B1
5.3
mm
C
1
mm
R3
r3
10
mm
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D