IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
I00287
Haberkorn
Driving elements
Chains
Standard DIN 8188
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{haberkorn/driving_elements/chains/standard_din_8188/triplex_c_l_for_asa_chain_bea.prj},{NB=I00287},{NAME=Connecting link standard triplex 12 A-3 (3/4\"x1/2\")},{ANSI=60-3},{P=19.050},{TYPE=1},{CNSORDERNO=I00287},{A=34.700},{B=5.900},{C=2.400},{D=18.080},{E=11.000},{F=19.050},{G=1.300},{H=72.600},{I=2.400},{L=1.000},{L1=0.000},{M=4.300},{M1=0.000},{N=5.900},{O=10.600},{PX=31.600},{Q=2.200},{R=13.300},{S=2.100},{VERS=3},{CNSORDERNO2=630060326}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Haberkorn
Description
Connecting links standard triplex DIN 8188
Bill of material
I00287
NAME
Name
Connecting link standard triplex 12 A-3 (3/4"x1/2")
Connecting link standard triplex 12 A-3 (3/4"x1/2")
ANSI
60-3
60-3
P
p
19.050
19.050
mm
TYPE
Type
1
1
CNSORDERNO
Order number
I00287
I00287
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D