IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
HARTING 66630095032777
HARTING
Interface connectors
D-Sub Subminiature D connectors
Connector Filter
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{harting_qs/1/17/161/18934.prj},{NB=66630095032777},{MANUID=66630095032777},{DESCSHORT=Bus interface, MVB/WTB interface, Cage-clamp termination, Male, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled, Contacts: 9},{DESCLONG=Bus interface, MVB/WTB interface, Cage-clamp termination, Male, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled, Contacts: 9, Conductor cross-section: 0.08 ... 0.5 mm², Copper alloy, Noble metal over Ni},{MANUTYPEDESC=66630095032777},{SUPPLIERALTNO=66 63 009 5032 777},{DELTIME=40},{AAB754=Pin},{AAO742=D-Sub},{AAT080=9},{BAB392=0},{BAG975=IP40},{QUANTITYMIN=10},{QUANTITYINT=10},{CTN=85366990},{COO=CN},{AAO676=66 63 009 5032 777},{ORDERUNIT=C62},{CONTENTUNIT=C62}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
66630095032777
Bill of material
HARTING 66630095032777
MANUID
Product number of the Manufacturer
66630095032777
DESCSHORT
Short Description
Bus interface, MVB/WTB interface, Cage-clamp termination, Male, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled, Contacts: 9
DESCLONG
Long Description
Bus interface, MVB/WTB interface, Cage-clamp termination, Male, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled, Contacts: 9, Conductor cross-section: 0.08 ... 0.5 mm², Copper alloy, Noble metal over Ni
MANUTYPEDESC
Manufacturer Type Description
66630095032777
SUPPLIERALTNO
Alternative product number
66 63 009 5032 777
DELTIME
Delivery Time
40
AAB754
Contact design
Pin
AAO742
Brand
D-Sub
AAT080
Pole number
9
BAB392
certificate/approval
0
BAG975
degree of protection
IP40
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
CN
建議
No recommendations available.
下載CAD模型
沒有和該零件有關的生成操作