IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Helix Linear
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Helix Linear
HAFA-7/16
Helix Linear
Lead Screws
Anti-Backlash Nuts
HAFA
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{helixlinear/leadscrews/anti_backlash_nuts/hafa/hafa_nut.prj},{NB=HAFA-7/16},{DIA=7/16 Inch},{DIAPN=7/16},{DIAA=0.438},{DIACODE=043},{B=0.875},{C=2.000},{D=1.500},{E=0.250},{F=0.203},{G=1.125},{DL=150},{AA=0.438},{MO=4},{SR=0.03346},{SP=0.37196}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
Helix Linear
Description
HAFA - Anti-blacklash hurricane nut (3-hole flanged)
Bill of material
HAFA-7/16
PN
Part Number
HAFA-7/16
HAFA-7/16
DIA
Screw Dia
7/16 Inch
7/16 Inch
B
Nut dia.
0.875
0.875
Inch
C
Nut length
2.000
2.000
Inch
D
Flange dia.
1.500
1.500
Inch
E
Flange tickness
0.250
0.250
Inch
F
Slot width
0.203
0.203
Inch
G
Bolt circle dia.
1.125
1.125
Inch
DL
Dynamic load
150
150
lbs.
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D