IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Honsel-Group
Created: 01.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Honsel-Group
Rivet Bushes V-A 10456030012
Honsel-Group
Fasteners
Self Clinching Part
Self Clinching Nut
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{honsel/fasteners/self_clinching_part/self_clinching_nut_v2/v_ma_st_of.prj},{NB=Rivet Bushes V-A 10456030012 (l_0)},{ARTNR=10456030012},{D=0.0},{DB1=0.000},{KB1=0.0},{KB2=0.0},{SL1=0.0},{SL2=0.000},{HK=0.00},{DK=0.0},{DM=0.0},{AD=0.0},{AZ=0},{SBK=0.0},{ZBK=0.0},{KG=0.00},{KGS=0.000},{ACD=0},{AUD=0.0},{H=0.0},{HI=0.0},{Z=0},{S=0.00},{AK=0},{ZTN=0},{EAN=0},{CL=23110903},{G1=3.000},{EKB=2.0},{EC=4.2},{EE=5.5},{ET=2.8},{EBS=2.2},{BEZ=Miniatur-Einnietmutter V-MA Stahl},{MAT1=Stahl verzinkt},{MAT2=xxx},{SU=verzinkt},{AU=offen},{KO=xxx},{DIN=xxx},{DB2=>>>},{G=>>>},{M=xxx},{INFOPDF=PDF},{EG=M3},{EMAT=Stahl},{EO=verzinkt},{ELD=4,3 +0,1},{SW=xxx},{SLG=xxx},{EL=xxx},{EBT=xxx},{EA=xxx},{EB=xxx},{ED2=xxx},{ED=xxx},{EF=xxx},{EH=xxx},{EGL=xxx},{EARL=xxx},{FORM=l},{KB=0.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
Company
Honsel-Group
Description
Self Clinching Nut - Rivet Bushes V-A
Bill of material
Rivet Bushes V-A 10456030012
ARTNR
Item number
10456030012
10456030012
BEZ
Description of the Product group
Miniatur-Einnietmutter V-MA Stahl
KB
Clamping range
mm
MAT1
Material sleeve / rivet body
Galvanized steel
SU
Surface finish
galvanized
AU
Execution
open
ZTN
Customs number
0
EAN
0
CL
eCLASS
23110903
INFOPDF
Info
PDF
G1
Gewinde hilfe
3.000
3.000
mm
EG
Thread
M3
M3
EMAT
Material
Steel
EO
Surface
galvanized
EKB
minute Sheet thickness of
2.0
2.0
mm
ELD
Hole Dm total value
4,3 +0,1
4,3 +0,1
mm
EC
Shaft Dm (C)
4.2
4.2
mm
EE
Head Dm (E) Total value
5.5
5.5
mm
ET
Body depth (T) Total value
2.8
2.8
mm
EBS
minute Sheet thickness up
2.2
2.2
mm
SW
xxx
SLG
xxx
EL
xxx
EBT
xxx
EA
xxx
EB
xxx
ED2
xxx
ED
xxx
EF
xxx
EH
xxx
EGL
xxx
EARL
xxx
EBHA
xxx
EEA
xxx
EAA
xxx
EVA
xxx
EEHS
xxx
EES
xxx
EAS
xxx
EVS
xxx
EHEE
xxx
EEE
xxx
EAE
xxx
EVE
xxx
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D