您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: HPS International
Created: 27.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
HPS International
18 - WATER MULTI-COUPLINGS – 22 SERIES
HPS International
ACCESSORIES
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
S2201 - Water multi-couplings – 22 Series
01.02.2021
S2202 - Water multi-couplings – 22 Series
01.02.2021
S2203 - Water multi-couplings – 22 Series
01.02.2021
S2204 - Water multi-couplings – 22 Series
01.02.2021
S2205 - Water multi-couplings – 22 Series
01.02.2021
S2206 - Water multi-couplings – 22 Series
01.02.2021
S2207 - Water multi-couplings – 22 Series
01.02.2021
S2208 - Water multi-couplings – 22 Series
01.02.2021
S2209 - Water multi-couplings – 22 Series
01.02.2021
S2210 - Water multi-couplings – 22 Series
01.02.2021
S2211 - Water multi-couplings – 22 Series
01.02.2021
S2212 - Sockets for Hose Ø16 mm (interior)
01.02.2021
S2213 - Sockets for Push-Lock Hose Ø16 mm (interior)
01.02.2021
S2214 - Sockets: 1/2 bsp female thread
01.02.2021
S2215 - Plugs: 1/2 bsp female thread
01.02.2021
S2216 - Plugs: 3/4 bsp male thread
01.02.2021
S2217 - Plugs: 1/2 bsp male / Female thread
01.02.2021
S2218 - 90° Elbows 1/2 bsp male thread for hose ø16mm (interior)
01.02.2021
S2219 - 90° Elbows 1/2 bsp male thread for push-lock hose ø16mm (interior)
01.02.2021
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
建議
No recommendations available.