IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
0279-00811
Hub City
Cleanline Gear Drives
Accessories
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{hubcityinc/cleanline_gear_drives/accessories/flange_kits_asmtab.prj},{NB=0279-00811_SSW180},{PN=0279-00811},{MN=SSW180},{AS=N/A},{RATIO=N/A},{STYLE=N/A},{GT=N/A},{FS=N/A},{OD=N/A},{DESCRIPTION=SSW180 KIT, MTG FLANGE 1.751},{PT=Right Angle},{PL=Stainless Steel Worm Gear Drive},{IT=N/A},{ID=N/A},{OT=N/A},{CD=1.751},{S=0.983},{T=4.310},{Z=5.293},{ZT=9.603},{SS=0.380},{WW=6.500},{XX=0.344},{YY=5.875},{WT=6.1},{PNB=F18TUS},{PNS=091494},{PPATH=flange_mount_kits/flange_kit_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Hub City
Description
Flange Mount Kits - Accessories
Bill of material
0279-00811
PN
Part No.
0279-00811
0279-00811
MN
Model Number
SSW180
SSW180
AS
Assembly Style
N/A
RATIO
Ratio
N/A
STYLE
Style
N/A
GT
Gear Type
N/A
FS
Frame Size
N/A
OD
Output Diameter
N/A
Inch
DESCRIPTION
Description
SSW180 KIT, MTG FLANGE 1.751
SSW180 KIT, MTG FLANGE 1.751
PT
Product Type
Right Angle
PL
Product Line
Stainless Steel Worm Gear Drive
IT
Input Type
N/A
ID
Input Diameter
N/A
Inch
OT
output Type
N/A
CD
C.D.
1.751
1.751
Inch
S
0.983
0.983
Inch
T
4.310
4.310
Inch
Z
5.293
5.293
Inch
ZT
9.603
9.603
Inch
SS
0.380
0.380
Inch
WW
6.500
6.500
Inch
XX
0.344
0.344
Inch
YY
5.875
5.875
Inch
WT
Weight
6.1
6.1
Lbs.
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D