IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
0259-00087
Hub City
HERA
Accessories
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{hubcityinc/hera/accessories/t_base_kit_asmtab.prj},{NB=0259-00087},{PN=0259-00087},{MN=HERA45 KIT 32},{AS=N/A},{RATIO=N/A},{STYLE=N/A},{GT=N/A},{FS=N/A},{OD=N/A},{DESCRIPTION=HERA45 KIT, MTG T-BASE 32},{PT=RIGHT ANGLE},{PL=HERA},{IT=N/A},{ID=N/A},{OT=N/A},{SW=11.5},{SIZE=32},{D=4.375},{V=0.818},{AA=9.500},{BB=4.7500},{CC=6.130},{DD=3.0650},{EE=0.53100},{NO=2},{PPATH=t_base_kits/t_base_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Hub City
Description
T-Base Kit - Accessories
Bill of material
0259-00087
PN
Part No.
0259-00087
0259-00087
MN
Model Number
HERA45 KIT 32
HERA45 KIT 32
AS
Assembly Style
N/A
RATIO
Ratio
N/A
STYLE
Style
N/A
GT
Gear Type
N/A
FS
Frame Size
N/A
OD
Output Diameter
N/A
Inch
DESCRIPTION
Description
HERA45 KIT, MTG T-BASE 32
HERA45 KIT, MTG T-BASE 32
PT
Product Type
RIGHT ANGLE
PL
Product Line
HERA
IT
Input Type
N/A
ID
Input Diameter
N/A
Inch
OT
output Type
N/A
SW
Shipping Wt.
11.5
11.5
Lbs.
SIZE
Size Ref.
32
32
D
4.375
4.375
Inch
V
0.818
0.818
Inch
AA
9.500
9.500
Inch
BB
4.7500
4.7500
Inch
CC
6.130
6.130
Inch
DD
3.0650
3.0650
Inch
EE
0.53100
0.53100
Inch
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D