IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
5KE48WN8365
Hub City
Motors
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{hubcityinc/motors/gp_cf_f_asmtab.prj},{NB=5KE48WN8365},{CN=K2033},{MN=5KE48WN8365},{DN=028504ME},{FMN=028504ME-750},{BMN=028504ME},{FCMN=028504ME},{CBMN=028504ME},{SMN=028504ME},{EBMN=N/A},{FTMN=N/A},{SLMN=N/A},{PPATH=parts/motor_asmtpl.prj},{HP=2},{RPM=1800},{VOLTS=208-230/460},{FRAME=145TC},{MS=E6},{NE=84.0},{FLA=6-5.6/2.8},{WGT=43},{C=13.84}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
Hub City
Description
Totally Enclosed C-Face Footless - General Purpose Three Phase
Bill of material
5KE48WN8365
CN
Catalog Number
K2033
K2033
MN
Model Number
5KE48WN8365
5KE48WN8365
DN
Outline Drawing Number
028504ME
028504ME
HP
Horse Power
2
2
RPM
1800
1800
VOLTS
Volts
208-230/460
FRAME
Frame
145TC
145TC
MS
Mult. Symb.
E6
E6
NE
Nominal Efficiency
84.0
84.0
FLA
F.L.Amps
6-5.6/2.8
6-5.6/2.8
WGT
Approx Weigth
43
43
lbs
C
C Dimension
13.84
13.84
Inch
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D