IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
0223-07722
Hub City
Worm Gear Drives
Accessories
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{hubcityinc/worm_gear_drives/accessories/riser_blocks.prj},{NB=0223-07722},{PN=0223-07722},{MN=210},{RATIO=N/A},{STYLE=N/A},{GT=N/A},{FS=N/A},{OD=N/A},{DESCRIPTION=210 RISER BLOCK},{PT=Right Angle},{PL=PowerCube Worm Gear Drive},{IT=N/A},{ID=N/A},{OT=N/A},{ACD=2.064},{B=2.437},{C=2.000},{D=6.501},{E=5.000},{F=3.000},{G=6.210},{H=4.020},{A=3.810},{BB=5.800},{DD=4.550},{EE=2.560},{HH=0.375},{I=0.500},{L=0.200},{M=0.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Hub City
Description
Riser Blocks - Worm Gear Accessories
Bill of material
0223-07722
PN
Part No.
0223-07722
0223-07722
MN
Model Number
210
210
RATIO
Ratio
N/A
STYLE
Style
N/A
GT
Gear Type
N/A
FS
Frame Size
N/A
OD
Output Diameter
N/A
DESCRIPTION
Description
210 RISER BLOCK
210 RISER BLOCK
PT
Product Type
Right Angle
PL
Product Line
PowerCube Worm Gear Drive
IT
Input Type
N/A
ID
Input Diameter
N/A
OT
Output Type
N/A
ACD
A C.D.
2.064
2.064
Inch
B
2.437
2.437
Inch
C
2.000
2.000
Inch
D
6.501
6.501
Inch
E
5.000
5.000
Inch
F
3.000
3.000
Inch
G
6.210
6.210
Inch
H
4.020
4.020
Inch
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D