IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
0230-00001
Hub City
Worm Gear Drives
Single Reduction PCX
130 PCX Series
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{hubcityinc/worm_gear_drives/single_reduct_wgd_pcx/series130_pcx/131_pcx_asmtab.prj},{NB=0230-00001},{MN=131},{RATIO=5/1},{STYLE=A},{GT=WR},{FS=N/A},{OD=0.625},{PT=Right Angle},{PL=PowerCubeX Worm Gear Drive},{IT=Shaft},{ID=0.500},{OT=Shaft},{CD=1.334},{A=2.635},{B=1.186},{C=3.120},{D=1.562},{E=4.082},{F=1.670},{G=0.4999},{H=1.760},{I=3.820},{J=1/8 x 1/16 },{K=1.500},{S=6.500},{T=3.250},{U=0.6245},{V1=1.690},{V2=1.518},{W=1.600},{X=3/16 x 3/32},{Y=1.470},{Q1=3.990},{Q2=3.120},{AA=2.250},{BB=1.1250},{CC=1.625},{DD=0.8125},{EE=1/4-20UNC - 2B},{FF=0.500},{GG=0.500},{HH=3.250},{JJ=1.625},{KK=2.000},{LL=1.000},{MM=5/16-18UNC -2B},{NN=0.500},{OO=0.500},{WTL=0},{PPATH=parts/131_pcx_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Hub City
Description
131 PCX Hub City Models - 130 Series PCX
Bill of material
0230-00001
PN
Part No.
0230-00001
MN
Model Number
131
RATIO
Ratio
5/1
7.5/1
10/1
15/1
20/1
25/1
30/1
40/1
50/1
60/1
80/1
100/1
5/1
7.5/1
10/1
15/1
20/1
25/1
30/1
40/1
50/1
60/1
80/1
100/1
STYLE
Style
A Style
B Style
C Style
A Style
B Style
C Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
0.625
DESCRIPTION
Derscripton
131 5/1 A WR
PT
Product Type
Right Angle
PL
Product Line
PowerCubeX Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.500
Inch
OT
Output Type
Shaft
CD
C.D.
1.334
Inch
A
2.635
Inch
B
1.186
Inch
D
1.562
Inch
E
4.082
Inch
F
1.670
Inch
G
0.4999
Inch
H
1.760
Inch
I
3.820
Inch
J
J Keyway
1/8 x 1/16
K
1.500
Inch
S
6.500
Inch
T
3.250
Inch
U
0.6245
Inch
V1
1.690
Inch
V2
1.518
Inch
W
1.600
Inch
X
X Keyway
3/16 x 3/32
Y
1.470
Inch
Q1
3.990
Inch
Q2
3.120
Inch
AA
2.250
Inch
BB
1.1250
Inch
CC
1.625
Inch
DD
0.8125
Inch
EE
1/4-20UNC - 2B
FF
0.500
Inch
GG
0.500
Inch
HH
3.250
Inch
JJ
1.625
Inch
KK
2.000
Inch
LL
1.000
Inch
MM
5/16-18UNC -2B
NN
0.500
Inch
OO
0.500
Inch
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D