IFC 4.0
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
DDCR-T18S-AI-200-360-T2-S
IAI
Clean Room Robot
Direct Drive Motor
DDCR Series
With Flange
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{iai/clean_room_robot/direct_drive_motor/ddcr_series/with_flange/ddcr_t18.prj},{NB=DDCR-T18S-AI-200-360-T2-S1},{SERIES=DDCR},{TYPE=T18S},{ENTYPE=AI},{MOTOR=200},{WA=360},{COTYPE=T2},{CTYPE=1},{LTC=S}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
DDCR-T18
Bill of material
DDCR-T18S-AI-200-360-T2-S
CNSORDERNO
Order number
DDCR-T18S-AI-200-360-T2-S
TYPE
Type
T18S : Standard (17bit)
T18P : Precision (20bit)
T18S : Standard (17bit)
T18P : Precision (20bit)
ENTYPE
Encoder Type
Index type
Multi-turn absolute type
Index type
Multi-turn absolute type
MOTOR
Motor
200
W
WA
Working angle
360
deg
COTYPE
Controller type
T2
T4
T2
T4
CTYPE
Cable Type
Standard cable: Standard lenght
Standard cable: Lenght specification
No cable
Standard cable: Standard lenght
Standard cable: Lenght specification
No cable
LTC
Cable Length
3
5
3
5
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D