IFC 4.0
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
RCP2-SS8R-I-56P-5-50-P1-P-ML
IAI
Cylinder (Robot Cylinder)
Slider Type
RCP2 series
Motor Reversing Type
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{iai/cylinder_robot/slider_type/rcp2_series/motor_reversing_type/rcp2_ss8r_asmtab.prj},{NB=RCP2-SS8R-I-56P-5-50-P1-P-ML-1100},{TYPE=RCP2-SS8R},{XTYPE=5},{YTYPE=56P},{ENTYPE=Incremental},{P=P1},{LBS=5},{SO=1},{S=50},{CON=P1},{CTYPE=1},{LTC=1},{OPTBRAKE=1},{OPTREV=1},{MR=1},{OPTRS=1},{NOS=1},{POS=0},{POS2=0},{LBSX=5,10,20},{SX=50,100,150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000},{PPATH=iron_base/rcp2_sa_asmtpl.prj},{SY=1050,1100,1150,1200},{SLL=170.000},{SLD=30.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
RCP2 - SS8R
Bill of material
RCP2-SS8R-I-56P-5-50-P1-P-ML
CNSORDERNO
Order number
RCP2-SS8R-I-56P-5-50-P1-P-ML
LBS
Lead of Ball Screw
5
10
20
5
10
20
mm
SO
Semi-order stroke
Standard
Semi-order
Standard
Semi-order
S
Stroke
50
100
150
200
250
300
350
400
450
500
550
600
650
700
750
800
850
900
950
1000
50
100
150
200
250
300
350
400
450
500
550
600
650
700
750
800
850
900
950
1000
mm
CON
Controller
P1
P3
P5
P1
P3
P5
CTYPE
Cable Type
Standard cable: Standard lenght
Standard cable: Lenght specification
Robot Cable
No cable
Standard cable: Standard lenght
Standard cable: Lenght specification
Robot Cable
No cable
LTC
Cable Length
1
3
5
1
3
5
m
OPTBRAKE
Option: Brake
No
Yes
No
Yes
OPTREV
Option: Reversed home specification
No
Yes
No
Yes
MR
Option : Motor Reversed
Left
Right
Left
Right
OPTRS
Option: Roller Slider specification
No
Yes
No
Yes
NOS
Option : Double sliders
Standard
Standard
POS
Position of Slider
mm
Enter value for POS
Position of Slider
mm
cm
inch
ft
確定
POS2
Position of slider 2
0
0
mm
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D