IFC 4.0
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
RCS2W-RP5NB-I-60-10-50-T2-P
IAI
Cylinder (Robot Cylinder)
Water Resistant
RCS2W
Short body type - Tapped Hole Mounting Type
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{iai/cylinder_robot/water_resistant/rcs2w/tapped_hole_mounting_type/rcs2w_rp5nb_asmtab.prj},{NB=RCS2W-RP5NB-I-60-10-50-T2-P(20)},{IDNR=},{TYPE=RCS2W-RP5NB},{ET=Incremental},{MT=60},{LEAD=10},{STROKE=50},{CON=T2},{CT=2},{CL=P},{OPTCE=},{BR=BR},{OPTCD=},{OPTF=},{POR=0},{X=2},{PPATH=partsnb/rcs2_rp_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
RCS2W - RP5NB
Bill of material
RCS2W-RP5NB-I-60-10-50-T2-P
CNSORDERNO
Order number
RCS2W-RP5NB-I-60-10-50-T2-P
ET
Encoder Type
Incremental
MT
Motor Type
60
W
LEAD
Lead
10
5
2.5
10
5
2.5
mm
STROKE
Stroke
50
75
50
75
mm
CON
Controller
T2
T4
T2
T4
CT
Cable Type
Standard cable : Standard length
Standard cable : Length specification
Robot cable
No cable
Standard cable : Standard length
Standard cable : Length specification
Robot cable
No cable
CL
Cable length
1
3
5
1
3
5
m
OPTCE
Option : CE compliant specification
No
CE : CE mark
No
CE : CE mark
OPTCD
Option ; Cable Direction
Standard
K1 : Left
K3 : Right
Standard
K1 : Left
K3 : Right
OPTF
Option: Fitting
No
VL : Suction fitting L-specification
No
VL : Suction fitting L-specification
POR
Position of rod
mm
Enter value for POR
Position of rod
mm
cm
inch
ft
確定
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D