IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: ifm electronic
Created: 17.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ifm electronic
PI1093
ifm electronic
Sensors
200_020
200_020_010
200_020_010_001
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{ifm_electronic/200/200_020/200_020_010/200_020_010_001/pi1093.prj},{NB=PI1093},{BN=PI1093},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{PREVIEW=../../../_pool_/a2/78/pc_pi1093ac_01.png},{PRODUKTFOTO=../../../_pool_/a2/78/pc_pi1093ac_01.png},{DESCRIPTIONSHORT=PI1093: Programmierbarer Drucktransmitter; -1...25 bar; -14,4...362,7 psi; -0,1.},{DESCLONG=Programmierbarer Drucktransmitter; -1...25 bar; -14,4...362,7 psi; -0,1...2,5 MPa; Aseptoflex Außengewinde Aseptoflex; Analogsignal; 4...20, invertierbar; (skalierbar 1:4) mA; Steckverbindung; -25...125; (145 max. 1h) °C; IP 67; IP 69K; Relativdruck},{MANUNAME=ifm electronic gmbh},{DATASHEET=DATASHEET},{MANUTYPEDESC=PI-025-RES30-E-ZVG/US/ /P},{ERPGRSUPPLIER=H3},{DELTIME=40.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
ifm electronic
Description
PI1093 - Alle Drucksensoren / Vakuumsensoren
Bill of material
PI1093
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
PI1093: Programmierbarer Drucktransmitter; -1...25 bar; -14,4...362,7 psi; -0,1.
DESCLONG
Langbeschreibung
Programmierbarer Drucktransmitter; -1...25 bar; -14,4...362,7 psi; -0,1...2,5 MPa; Aseptoflex Außengewinde Aseptoflex; Analogsignal; 4...20, invertierbar; (skalierbar 1:4) mA; Steckverbindung; -25...125; (145 max. 1h) °C; IP 67; IP 69K; Relativdruck
BN
Bestellnummer
PI1093
MANUNAME
Name des Herstellers
ifm electronic gmbh
DATASHEET
Datenblatt
DATASHEET
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D