IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
BBT-AC30-6001-B180-10-ES100
igus
xiros®
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{igus/xiros/xirodur_b180_flanschlager_tube_asmtab.prj},{NB=BBT-AC30-6001-B180-10-ES100},{ARTNR=BBT-AC30-6001-B180-10-ES},{INFO=INFO},{D1=12},{D2=30},{D3=29.9},{B1=100},{TKA=315},{STK=105},{DTK=147},{GZ=2500},{CNSMASSEXACT=10.8},{DIN=6001},{PPATH=assemblies/xirodur_b180_flanschlager_tube_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
igus
Description
xirodur® B180 - aluminium tube with flange bearing
Bill of material
BBT-AC30-6001-B180-10-ES100
ARTNR
Part no.
BBT-AC30-6001-B180-10-ES
BBT-AC30-6001-B180-10-ES
INFO
Info PDF
INFO
D1
Inner Diameter
12
12
mm
D2
Outer Diameter
30
30
mm
D3
Flange Diameter
29.9
29.9
mm
B1
Width
mm
Enter value for B1
Width
mm
cm
inch
ft
確定
TKA
Max. stat. bearing load axial
315
315
N
STK
Static Bearing load
105
105
N
DTK
Dynamic Bearing load
147
147
N
GZ
Max. Speed
2500
rpm
CNSMASSEXACT
Mass
10.8
10.8
kg
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D