IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
BB-608P8-B180-30-ES
igus
xiros®
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{igus/xiros/xirodur_b180_mit_profil_asmtab.prj},{NB=BB-608P8-B180-30-ES},{INFO=INFO},{PROFIL=P8},{MAT1=B180},{MAT2=B180},{MAT3=Edelstahl},{D1=8},{D2=48},{B1=14},{TFK=140},{GZ=1800},{DIN=608.000},{C=},{PPATH=assemblies/xirodur_b180_mit_profil_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
igus
Description
xirodur® B180-Polymerkugellager mit Profil - Radial deep-groove ball bearings
Bill of material
BB-608P8-B180-30-ES
ARTNR
Part no.
BB-608P8-B180-30-ES
BB-608P8-B180-30-ES
INFO
Info PDF
INFO
PROFIL
Profile type
P8
P8
MAT1
Material of inner/outer races
B180
MAT2
Cage material
B180
MAT3
Ball material
Stainless steel
D1
Inner Ø
8
8
D2
Ausser Ø
48
48
B1
Width
14
14
mm
TFK
Load capacity
140
140
mm
GZ
Max. speed
1800
1800
mm
C
Without Shield
Without Shield
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D