IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
BB-RT-01-100-ES
igus
xiros®
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{igus/xiros/xiros_rundtischlager_asmtab.prj},{NB=BB-RT-01-100-ES},{INFO=INFO},{MAT1=B180},{MAT2=ES},{D=160},{D1=150},{DD=100},{DD1=110},{H=20.0},{HH=5.0},{T=60},{K1=6.4},{K2=6.4},{STK=1100},{DTK=420},{GZ=250},{PPATH=assemblies/xiros_rundtischlager_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
igus
Description
Races made from xirodur® B180 - for absorbing higher axial loads
Bill of material
BB-RT-01-100-ES
ARTNR
Part no.
BB-RT-01-100-ES
BB-RT-01-100-ES
INFO
Info PDF
INFO
MAT1
Material of inner/outer races
B180
MAT2
Ball material
Stainless steel
Glass
Stainless steel
Glass
D
Outer-Ø
160
160
mm
D1
Diameter
150
150
mm
DD
Inner-Ø
100
100
mm
DD1
Diameter
110
110
mm
H
Width
20.0
20.0
mm
HH
Width
5.0
5.0
mm
T
Angle
60
°
K1
Diameter
6.4
6.4
mm
K2
Diameter
6.4
6.4
mm
STK
Stat. bearing
1100
1100
N
DTK
Dynamic bearing
420
420
N
GZ
Max. speed
250
250
rpm
CNSMASSEXACT
Weight
250.8
250.8
g
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D