IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
IMS 700076110 / ANTI CREEP RING Ø 16,9 X 11,8 MM FOR OBLONG HOLES METAL CONTAINING ANTI-CORROSION COATING 3.0 SILVER
IMS UNIVERSAL Fastening elements
C - Fixing of bolts and screws, shafts and linkages
C17 Anti creep ring
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{ims_verbindungstechnik/c/c17_antifliessring/c17_01_form2.prj},{NB=IMS 700076110 ANTI CREEP RING Ø 16,9 X 11,8 MM FOR OBLONG HOLES METAL CONTAINING ANTI-CORROSION COATING 3.0 SILVER},{IDNR=},{CNSORDERNO=700076110},{ARTCODE=ANTIFLIESSRING FI 16,9 X 11,8 MM FUER LANGLOCH MKB 3.0 SI},{FORM=c17_01_form2_tab.png},{A=16.90 x 11.80},{B=15.40 x 9.80},{C=3.00},{S=1.00},{CNSMASSEXACT=1.00},{CNSMAT=C 70},{CNSOBFL=MKB SI},{A1=16.90},{A2=11.80},{B1=15.40},{B2=9.80},{CNSORDERNOOLD=70076110}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 19
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
C17.01 Form 2 - Anti creep ring
Bill of material
IMS 700076110 / ANTI CREEP RING Ø 16,9 X 11,8 MM FOR OBLONG HOLES METAL CONTAINING ANTI-CORROSION COATING 3.0 SILVER
CNSORDERNO
Art.-Nr.
700076110
700076110
ARTCODE
Artikel code
ANTI CREEP RING Ø 16,9 X 11,8 MM FOR OBLONG HOLES METAL CONTAINING ANTI-CORROSION COATING 3.0 SILVER
ANTI CREEP RING Ø 16,9 X 11,8 MM FOR OBLONG HOLES METAL CONTAINING ANTI-CORROSION COATING 3.0 SILVER
FORM
Form
A
16.90 x 11.80
16.90 x 11.80
mm
B
15.40 x 9.80
15.40 x 9.80
mm
C
3.00
3.00
mm
S
1.00
1.00
mm
CNSMASSEXACT
Net weight
1.00
1.00
g
CNSMAT
Material
C 70
C 70
CNSOBFL
Surface
METAL CONTAINING ANTI-CORROSION COATING SILVER
METAL CONTAINING ANTI-CORROSION COATING SILVER
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D