IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
IMS 020060230 / TANNENBAUMCLIP 7,8 - 8,2 MM POM 309 GRAU
IMS UNIVERSAL Fastening elements
D - Fixing of facings, metal sheets and profiles
D07 Fir tree clip
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{ims_verbindungstechnik/d/d07_tannenbaum_clip/d07_01_form_2.prj},{NB=IMS 020060230TANNENBAUMCLIP 7,8 - 8,2 MM POM 309 GRAU(7.82.5)},{CNSORDERNO=020060230},{FORM=d07_01_form2.jpg},{V=40},{ARTCODE=TANNENBAUMCLIP 7,8 - 8,2 MM POM 309 GRAU},{BL=7.80},{BLX=[7.80:8.20]},{BL2=-},{BD=2.50},{BDX=[2.50:10.00]},{A=20.00},{B=2.00},{C=14.00},{CNSMASSEXACT=0.89},{CNSMATNO=Kunstoff},{CNSMAT=POM },{FARBE=G},{CNSORDERNOOLD=02060230}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
D07.01 Form 2 - Fir tree clip
Bill of material
IMS 020060230 / TANNENBAUMCLIP 7,8 - 8,2 MM POM 309 GRAU
CNSORDERNO
Art.-Nr.
020060230
020060230
FORM
Form
ARTCODE
Artikel code
FIR TREE CLIP Ø 7,8 - 8,2 MM POM 309 GREY
FIR TREE CLIP Ø 7,8 - 8,2 MM POM 309 GREY
BL
Hole size
mm
Enter value for BL
Hole size
mm
cm
inch
ft
確定
BLX
Hole size
[7.80:8.20]
[7.80:8.20]
mm
BD
Thickness
mm
Enter value for BD
Thickness
mm
cm
inch
ft
確定
BDX
Thickness
[2.50:10.00]
[2.50:10.00]
mm
A
20.00
20.00
mm
B
2.00
2.00
mm
C
14.00
14.00
mm
CNSMASSEXACT
Net weight
0.89
0.89
g
CNSMATNO
Material number
Plastic
CNSMAT
Material
POM
POM
FARBE
Color
G
G
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D