IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
Swivel Clamp Connector LSP-B40-AV-1-2
Inocon
1 Connecting
1B Tube clamps
LSP
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{inocon/1_verbinden/1b_rohrklemmverbinder/lsp/lsp_av.prj},{NB=Laschen-Klemmverbinder LSP-B40-AV-1-2},{PARTNUMBER=LSP-B40-AV-1-2},{FORM=AV},{D1=B40},{D11=40},{B=65},{D2=10.5},{D3=M 10},{NDM3=10.000},{KDM3=8.160},{D4=M 10},{NDM4=10.000},{KDM4=8.160},{K=65},{L1=148},{M=70},{S=17},{T=32.5},{Z=M10-50},{L2=-},{OBVIS=schwarz},{KLEMM=GN 911-M10-55},{R1=1.500},{WEIGHT=0.7110},{CTN=76090000},{ROHS=YES},{INFOIN=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 16
HELP_VARIABLE
Company
Inocon
Description
LSP - Swivel Clamp Connectors, Aluminum, with screw, steel zinc plated, Type AV, with external serration
Bill of material
Swivel Clamp Connector LSP-B40-AV-1-2
PARTNUMBER
INOCON PARTNUMBER
LSP-B40-AV-1-2
LSP-B40-AV-1-2
D1
Bore
B40
B40
B
Swivel width
65
65
mm
D2
10.5
10.5
mm
K
65
65
mm
L1
148
148
mm
M
70
70
mm
S
17
17
mm
T
32.5
32.5
mm
Z
Screw location
M10-50
M10-50
L2
Clamping lever
-
-
OBVIS
Finish
black
black
WEIGHT
Weight
0.7110
0.7110
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOIN
Product details
Product details
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D