IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
Stainless Steel-T-angle connector clamp TE-B30-B30-A-4
Inocon
1 Connecting
1B Tube clamps
TE
TE A
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{inocon/1_verbinden/1b_rohrklemmverbinder/te/te_a/gn_192_5_a.prj},{NB=Edelstahl-Winkel-Klemmverbinder TE-B30-B30-A-4},{PARTNUMBER=TE-B30-B30-A-4},{D1=B30},{D2=B30},{B=22},{K1=37},{K2=42},{L1=96.0},{L2=35.0},{M=60},{Z1=M8},{Z2=M8},{L3Z1=63 | 78},{L3Z2=63 | 78},{WEIGHT=0.3200},{CTN=73072210},{ROHS=YES},{INFOIN=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Inocon
Description
TE - Stainless Steel-Flanged Connector Clamps, Type A, without seals, with stainless steel cap nut DIN 917
Bill of material
Stainless Steel-T-angle connector clamp TE-B30-B30-A-4
PARTNUMBER
INOCON PARTNUMBER
TE-B30-B30-A-4
TE-B30-B30-A-4
D1
Bore
B30
B30
D2
Bore
B30
B30
B
22
22
mm
K1
Clamping lenght
37
37
mm
K2
42
42
mm
L1
96.0
96.0
mm
L2
35.0
35.0
mm
M
60
60
mm
Z1
Screw location
M8
M8
Z2
Screw location
M8
M8
L3Z1
Clamping lever for Z1
63 | 78
63 | 78
L3Z2
Clamping lever for Z2
63 | 78
63 | 78
WEIGHT
Weight
0.3200
0.3200
kg
CTN
Customs Tariff Number
73072210
ROHS
YES
INFOIN
Product details
Product details
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D