IFC 4.0
可提供的產品目錄語言:
English
日本語
English
SCS2013CLB3
IWATA MFG. CO., LTD.
Standard Set Collars
For fixing bearing
For fixing bearing(LONG)
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{iwata/standard_set_collars/for_fixing_bearing/for_fixing_bearing_long/scs_clb.prj},{NB=SCS2013CLB3},{MAT=Steel,Black},{B=20},{D1=25.2},{L=13},{L1=5},{D=33},{W=1.5},{X=13.0},{Y=5.0},{A=13.0},{M=M3 x 12},{N=3},{NDM=3.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 36
HELP_VARIABLE
Company
IWATA MFG. CO., LTD.
Description
SCS- Black,(Steel S45C)
Bill of material
SCS2013CLB3
MAT
Material
Steel,Black
B
Inner diameter
20
20
mm
D1
Boss diameter
25.2
25.2
mm
L
Length
13
13
mm
L1
Length
5
5
mm
D
Diameter
33
33
mm
W
1.5
1.5
mm
X
13.0
13.0
mm
Y
5.0
5.0
mm
A
13.0
13.0
mm
M
Set screw
M3 x 12
M3 x 12
ON
Order number
SCS2013CLB3
SCS2013CLB3
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D