IFC 4.0
可提供的產品目錄語言:
English
日本語
English
SCK2015SN2S
IWATA MFG. CO., LTD.
Standard Set Collars
With Tap Hole type
2-Tap type
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{iwata/standard_set_collars/with_tap_hole_type/2_tap_type/sck_sn2s_2_tap_asmtab.prj},{NB=SCK2015SN2S},{MAT=Stainless,SUS304},{B=20},{L=15},{D=46},{M1=M6xP1.0},{PCD=34},{D1=12.1},{X=14.0},{F=53.9},{COL=S},{SMX=SN2},{C=0.5},{NDM=6},{KDM=4.773},{P=32},{L1=18.930},{L2=0.0},{L3=18},{PPATH=assemblies/kc_ntwcl_2_tap_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
IWATA MFG. CO., LTD.
Description
SCK- With clamp lever SUS304,(Stainless)
Bill of material
SCK2015SN2S
MAT
Material
Stainless,SUS304
B
Inner diameter
20
20
mm
L
Length
15
15
mm
D
Outer diameter
46
46
mm
M1
Thread
M6xP1.0
M6xP1.0
PCD
P.C.D
34
34
mm
D1
d diameter
12.1
12.1
mm
X
14.0
14.0
mm
F
53.9
53.9
mm
M
Set screw
M6x32
M6x32
COL
Color of Lever
Silver
Black
Orange
Silver
Black
Orange
ORDERNUMBER
Order number
SCK2015SN2S
SCK2015SN2S
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D