IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Jtekt North America
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Jtekt North America
29348A
Jtekt North America
Spherical thrust roller bearings
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{jtekt/spherical_thrust_roller_bearings/spherical_thrust_roller_bearings.asmtab.prj},{NB=29348A},{DESIGNATION=29348A},{SD=240},{D=380},{T=85},{ROLD=4},{VS=1},{CR=1 790},{CO=5 330},{CU=99.0},{NO=950},{SD1=365.000},{D4=365},{D1=300},{C=41},{S=FA},{TE=20},{SR=5.000},{O=29.000},{A=135},{ST=13-A},{NOB=25},{PPATH=spherical_thrust_roller_bearings.asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 74
HELP_VARIABLE
Company
Jtekt North America
Description
Spherical thrust roller bearings
Bill of material
29348A
DESIGNATION
Bearing Designation
29348A
29348A
mm
SD
SD - Shaft Dia.
240
240
mm
D
D - Outside Diameter
380
380
mm
T
T - Bearing Width
85
85
mm
R
r - Radius
4.0
4.0
mm
CR
C - Basic Dynamic Load Rating
1 790
1 790
kN
CO
C0 - Basic Static Load Rating
5 330
5 330
kN
CU
Cu - Fatigue Load Limit
99.0
99.0
kN
NO
Limiting Speed (Oil)
950
950
rpm
D4
365
365
mm
D1
300
300
mm
C
41
41
mm
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D