IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1454.020405
KIPP USA
Joints
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{kipp_usa/joints/27621-01.prj},{NB=K1454.020405},{BESTKIPPUSA=K1454.020405},{MATERIAL=Stahl},{D1=20},{D2=17.5},{D3=26},{A=40.5},{K=4.0},{L=46.0},{M=1.90},{Z1=1.50},{Z2=2.0},{GEW=0.1263},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245447046},{FILTER=KIPP,NORELEM,,BLOHM,KIPP_USA},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 19
HELP_VARIABLE
Company
KIPP USA
Description
K1454 - Bolt with groove for shaft lock suitable for clevis joints
Bill of material
K1454.020405
BESTKIPPUSA
Order No.
K1454.020405
K1454.020405
MATERIAL
Main
Steel
Steel
D1
diameter
20
20
D2
diameter
17.5
17.5
D3
diameter
26
26
A
distance
40.5
40.5
mm
K
height
4.0
4.0
mm
L
Length
46.0
46.0
mm
M
distance
1.90
1.90
mm
Z1
height
1.50
1.50
mm
Z2
height
2.0
2.0
mm
GEW
Approx. weight
0.1263
0.1263
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
4059245447046
4059245447046
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D