IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
KVT M1/B20-M8X20
KVT Fastening
bigHead®
Threaded stud M1 / SM1
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{kvt/bighead/gewindebolzen_m1_sm1/m1_sm1_b20.prj},{NB=KVT M1/B20-M8X20},{IDNR=},{BZC=M1/B20-M8X20},{DXL=M8 x 20 mm},{D=M8},{NDM=8},{KDM=6.466},{L=20},{W=Stahl, verzinkt},{K=Ø 20},{L1=1.200},{L2=1.500},{D1=11.800}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 36
HELP_VARIABLE
Company
KVT Fastening
Description
B20 - Threaded stud M1 / SM1
Bill of material
KVT M1/B20-M8X20
BZC
Orderspecification
M1/B20-M8X20
M1/B20-M8X20
DXL
Thread x Length
M8 x 20 mm
M8 x 20 mm
D
Thread
M8
M8
L
Length
20
20
mm
W
Material
Steel, galvanized
Steel, galvanized
K
Head around
Ø 20
mm
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D