IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
KVT GUP 55x2
KVT Fastening
ELASTIC STOP®
GUP
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{kvt/elastic_stop/gup/gup.prj},{NB=KVT GUP 55x2},{IDNR=},{D1=M55x2},{DN=55.000},{P=2.000},{BZC=GUP 55x2},{B=18.7},{H=12.9},{D=75},{A=68},{T=68},{O=7},{N=6},{WS=Mutter: Stahl verzink und passiert, Sicherungsring: Polyamid (max. 100 °C)},{X=1.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
KVT Fastening
Description
GUP - Self-locking nuts, Type GUP
Bill of material
KVT GUP 55x2
D1
Thread
M55x2
M55x2
BZC
Orderspecification
GUP 55x2
GUP 55x2
B
~
18.7
18.7
mm
H
~
12.9
12.9
mm
D
Ø
75
75
mm
A
Ø
68
68
mm
T
68
68
mm
O
7
7
mm
N
Grooving
6
6
WS
Material
Nut: Steel zinc plated and passivated, Safety ring: Polyamid (max. 100 °C)
X
1.000
mm
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D