IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
KVT YQE-14928 29P
KVT Fastening
PEM® self-clinching fasteners
Self-clinching electroconductive pins for sheet metal
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{kvt/pem_einpressbefestiger/radsok/radsok.prj},{NB=KVT YQE-14928 29P},{IDNR=},{BZC=YQE-14928 29P},{W=Stahl, versilbert (Kennziffer \"29P\")},{D1=3.6},{LB=3.6},{D2=2.6},{D3=3.7},{SW=4.8},{SM=1.0},{L1=17.8},{L2=15.6},{A=2.2},{B=1.25},{MRL=3.7}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
KVT Fastening
Description
Radsok - Self-clinching conducting pin
Bill of material
KVT YQE-14928 29P
BZC
Part description
YQE-14928 29P
YQE-14928 29P
W
Material
Steel, silver-plated (code "29P")
D1
0 -0.04
3.6
3.6
mm
LB
Hole-Ø in sheet +0.08 0
3.6
3.6
mm
D2
0 -0.05
2.6
2.6
mm
D3
3.7
3.7
mm
SW
4.8
4.8
mm
SM
Min. thickness
1.0
1.0
L1
±0.25
17.8
17.8
mm
L2
15.6
15.6
mm
A
±0.1
2.2
2.2
mm
B
±0.05
1.25
1.25
mm
MRL
Min. edge distance up to the hole centre
3.7
3.7
mm
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D