IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
KVT 116M3.5
KVT Fastening
Tappex® Threaded inserts
HiMOULD®
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{kvt/tappex_gewindeeinsaetze/himould/gewinaetze_m_schge.prj},{NB=KVT 116M3.5},{BZC=116M3.5},{D=M3.5},{L=7.9},{D1=5.00},{T=4.90},{DD=2.9},{LL=5.4},{L1=3.63},{L2=0.80},{NDM=3.500},{KDM=2.850},{PRA=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
KVT Fastening
Description
HiMOULD® - Threaded inserts, with blind hole thread
Bill of material
KVT 116M3.5
BZC
Order specification
116M3.5
116M3.5
D
Thread
M3.5
M3.5
L
±0.25
7.9
7.9
mm
D1
±0.25
5.00
5.00
mm
T
nom.
4.90
4.90
mm
DD
2.9
2.9
mm
LL
0/±0.25
5.4
5.4
mm
L1
3.63
3.63
mm
L2
0.80
0.80
mm
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D