IFC 4.0
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: MARUYASU
Created: 09.20.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MARUYASU
MMX300-FG-310-200-110-K-15
MARUYASU
MINI series
MMX300
FG
Standard
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{maruyasu/mini_series/mmx300/fg/standard/fg_standard_asmtab.prj},{NB=MMX300-FG-310-200-110-K-15(229_0)},{TYPE=STD},{MOT=FG},{SPT=STD},{TT=Standard},{W=200},{L=110},{L1=0},{L2=0},{PWX='10','0.1kW','20','0.2kW','40','0.4kW'},{PW=10},{NUM=23},{ST=K-15},{MT=Tsubakimoto},{V=3},{POD=229},{POT=0},{AN=0},{BWX=200,300,400,500,600,700,800,900,1000},{LX=[110:1000]},{LXIVH=[110:1000]},{XCF=1},{PART1=MMX300_FL_1},{PART2=MMX300_D_8_1},{PART3=MMX300_T_1_1},{MIDP3=},{PART4=MMX300_T_1_1},{PART5=-},{PART6=-},{PAT7=-},{PART8=-},{PART9=-},{PART10=-},{PART11=},{PPATH=../../parts/mmx300_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
MARUYASU
Description
MMX300-FG - FG-Standard-Standard
Bill of material
MMX300-FG-310-200-110-K-15
W
Belt Width
200.000
300.000
400.000
500.000
600.000
700.000
800.000
900.000
1000.000
200.000
300.000
400.000
500.000
600.000
700.000
800.000
900.000
1000.000
mm
L
Length (Min.L>= Belt widthX1.5)
cm
Enter value for L
Length (Min.L>= Belt widthX1.5)
mm
cm
inch
ft
確定
PW
Power
0.1kW
0.2kW
0.4kW
0.1kW
0.2kW
0.4kW
W
ST
Speed type
K-15
K-20
K-25
K-30
K-40
K-50
K-60
K-75
K-100
K-120
K-165
K-200
K-300
K-360
K-450
IVH-15
IVH-20
IVH-25
IVH-30
IVH-40
IVH-50
IVH-60
IVH-75
IVH-100
IVH-120
IVH-165
IVH-200
IVH-300
IVH-360
IVH-450
K-15
K-20
K-25
K-30
K-40
K-50
K-60
K-75
K-100
K-120
K-165
K-200
K-300
K-360
K-450
IVH-15
IVH-20
IVH-25
IVH-30
IVH-40
IVH-50
IVH-60
IVH-75
IVH-100
IVH-120
IVH-165
IVH-200
IVH-300
IVH-360
IVH-450
MT
Motor type
Tsubakimoto
V
Voltage
Three phase AC200V
Three phase AC200V
V
POD
Position of driver
mm
POT
Position of take up unit
0.000
0.000
mm
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D