IFC 4.0
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: MARUYASU
Created: 09.20.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MARUYASU
MMX300-SD-109-200-50-K-12.5-A
MARUYASU
MINI series
MMX300
SD
Standard
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{maruyasu/mini_series/mmx300/sd/standard/sd_standard_asmtab.prj},{NB=MMX300-SD-109-200-50-K-12.5-A(100)},{TYPE=STD},{MOT=SD},{SPT=STD},{TT=Standard},{W=200},{L=50},{L1=0},{L2=0},{PWX='09','90W'},{PW=90W},{NUM=15},{ST=K-12.5},{MT=A},{V=1},{POD=100},{POT=0},{AN=0},{XCF=0},{PART1=MMX300_FL_1},{PART2=MMX300_D_2_1},{PART3=MMX300_T_1_1},{MIDP3=},{PART4=MMX300_T_1_1},{PART5=-},{PART6=-},{PAT7=-},{PART8=-},{PART9=-},{PART10=-},{PART11=},{PPATH=../../parts/mmx300_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
MARUYASU
Description
MMX300-SD - SD-Standard-Standard
Bill of material
MMX300-SD-109-200-50-K-12.5-A
TT
Type of tail
Standard
KE1
KE2
KE3
Standard
KE1
KE2
KE3
W
Belt Width
200.000
300.000
400.000
500.000
600.000
700.000
800.000
900.000
1000.000
200.000
300.000
400.000
500.000
600.000
700.000
800.000
900.000
1000.000
mm
L
Length (Min.L>= Belt widthX1.5)
cm
Enter value for L
Length (Min.L>= Belt widthX1.5)
mm
cm
inch
ft
確定
PW
Power
90W
W
ST
Speed type
K-12.5
K-15
K-18
K-25
K-30
K-36
K-50
K-60
K-75
K-90
K-100
K-120
K-150
K-180
U-12.5
U-15
U-18
U-25
U-30
U-36
U-50
U-60
U-75
U-90
U-100
U-120
U-150
U-180
IVH-12.5
IVH-15
IVH-18
IVH-25
IVH-30
IVH-36
IVH-50
IVH-60
IVH-75
IVH-90
IVH-100
IVH-120
IVH-150
IVH-180
DC-15
DC-30
DC-60
K-12.5
K-15
K-18
K-25
K-30
K-36
K-50
K-60
K-75
K-90
K-100
K-120
K-150
K-180
U-12.5
U-15
U-18
U-25
U-30
U-36
U-50
U-60
U-75
U-90
U-100
U-120
U-150
U-180
IVH-12.5
IVH-15
IVH-18
IVH-25
IVH-30
IVH-36
IVH-50
IVH-60
IVH-75
IVH-90
IVH-100
IVH-120
IVH-150
IVH-180
DC-15
DC-30
DC-60
MT
Motor type
Sumitomo
Oriental
Sumitomo
Oriental
V
Voltage
Single phase AC100V
Single phase AC200V
Three phase AC200V
Single phase AC100V
Single phase AC200V
Three phase AC200V
V
POD
Position of driver
mm
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D