IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
NB.
MEDAN
Air cylinders
Guide Cylinders
Twin-Guide Cylinder
MCGI-Twin-Guide Cylinder
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{medan/air_cylinders/guide_cylinders/twin_guide_cylinder/mcgi/mcgi_asmtab.prj},{NB=MCGI-12-40-5(0)},{MODEL=MCGI},{POB=12},{TUBE=40},{STROKE=5},{POS=0},{MT=},{SWITCH=},{NSW=},{A=33},{B=23.3},{C=14.0},{D1=17},{D2=M5x0.8},{D2D=5},{D2P=0.80},{E=54.5},{EE=G1/8},{EED=9.728},{FB=5},{WH=7},{I=9},{J=2.1},{L=1.5},{ME=10},{PL=7.5},{TG=38.0},{RT=M6x1.0},{RTD=6},{RTP=1.00},{ZA=45},{ZE=62},{PPATH=assemblies/mcgi_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
MEDAN
Description
MCGI - Twin-Guide Cylinder
Bill of material
NB.
MODEL
Model
MCGI
POB
purpose/type of bearing
12:Lift/Slide bearing
12:Lift/Slide bearing
TUBE
tube.i.d
40
40
mm
STROKE
stroke
5.000
10.000
15.000
20.000
25.000
30.000
40.000
50.000
60.000
80.000
100.000
150.000
200.000
5.000
10.000
15.000
20.000
25.000
30.000
40.000
50.000
60.000
80.000
100.000
150.000
200.000
mm
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
確定
MT
Mounting type
Blank: Standard ✔
Blank: Standard
Blank: Standard
FBC:FBC
FBC:FBC
SWITCH
Sensor switch
Blank: without switch
RCI : Reed switch
Blank: without switch
RCI : Reed switch
NSW
Number of sensor switch
Blank: without switch
Blank: without switch
A
33
33
mm
B
23.3
23.3
mm
C
14.0
14.0
mm
D1
17
17
mm
D2
M5x0.8
M5x0.8
mm
E
54.5
54.5
mm
EE
G1/8
G1/8
FB
5
5
mm
WH
7
7
mm
I
9
9
mm
J
2.1
2.1
mm
L
1.5
1.5
mm
ME
10
10
mm
PL
7.5
7.5
mm
TG
38.0
38.0
mm
RT
M6x1.0
M6x1.0
mm
ZA
45
45
mm
ZE
62
62
mm
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D