IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
MCMJP-11-6-5(0)
MEDAN
Air cylinders
Mini Cylinders
Pen Cylinders
MCMJP-Pen cylinders
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{medan/air_cylinders/mini_cylinders/pen_cylinders/mcmjp/mcmjp_asmtab.prj},{NB=MCMJP-11-6-5(0)},{MODEL=MCMJP},{STYLE=11},{TUBE=6},{STROKE=5},{POS=0},{MG=},{ECT=},{MT=},{ROT=0},{SWITCH=},{NSW=},{A=7},{A1=9},{B=14},{B1=14},{B2=5.5},{C=2.0},{D=3},{E=16.5},{F=8},{F1=6.5},{GA=5.5},{J=6},{MM=M3 x 0.5},{NN=M10 x 1.0},{CD=3},{CK=4.0},{W=4},{PPATH=mcmjp_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
MEDAN
Description
MCMJP - Pen cylinders
Bill of material
MCMJP-11-6-5(0)
MODEL
Model
MCMJP
STYLE
Style
11: Double acting / Male thread ✔
11: Double acting / Male thread
11: Double acting / Male thread
18: Double acting/ Threadless
18: Double acting/ Threadless
TUBE
Tube I.D.
6
6
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
確定
POS
Position of stroke
°
MG
Magnet
Blank: without magnet
M: with magnet
Blank: without magnet
M: with magnet
ECT
End cover type
Blank: Standard type ✔
Blank: Standard type
Blank: Standard type
E: End - plain
E: End - plain
MT
Mounting type
Blank: Without mounting accessory ✔
Blank: Without mounting accessory
Blank: Without mounting accessory
LB:LB
LB:LB
FA:FA
FA:FA
ROT
Rotation for SDB
0
0
SWITCH
Sensor switch
Blank: without switch
Blank: without switch
NSW
Number of sensor switch
Blank: without switch
Blank: without switch
A
7
7
mm
A1
9
9
mm
B
14
14
mm
B1
14
14
mm
B2
5.5
5.5
mm
C
2.0
2.0
mm
D
3
3
mm
E
16.5
16.5
mm
F
8
8
mm
F1
6.5
6.5
mm
GA
5.5
5.5
mm
GB
6.0
6.0
mm
J
6
6
mm
MM
M3 x 0.5
M3 x 0.5
NN
M10 x 1.0
M10 x 1.0
P
M3 x 0.5
M3 x 0.5
CD
3
3
mm
CK
4.0
4.0
mm
Q
-
mm
W
4
mm
S
16.0
16.0
mm
Z
33.0
33.0
mm
ZZ
0.0
mm
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D