IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
PIN-MCMJP-6-SDB-P
MEDAN
Air cylinders
Mini Cylinders
Pen Cylinders
MCMJP-Pen cylinders
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{medan/air_cylinders/mini_cylinders/pen_cylinders/mcmjp/mcmjp_pin.prj},{NB=PIN-MCMJP-6-SDB-P},{MT=PIN},{MODEL=MCMJP},{TUBE=6},{D=3},{D1=2.85},{L=20.4},{LA=19.0},{M=0.7},{T=0.5},{SP=STW-3}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
MEDAN
Description
MCMJP PIN - Pin for SDB
Bill of material
PIN-MCMJP-6-SDB-P
MT
Mounting type
PIN
MODEL
Model
MCMJP
TUBE
Tube I.D.
6
6
mm
D
3
3
mm
D1
2.85
2.85
mm
L
20.4
20.4
mm
LA
19.0
19.0
mm
M
0.7
0.7
mm
T
0.5
0.5
mm
SP
Snap ring
STW-3
STW-3
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D