IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
MCMJPB-10-6-5(0)
MEDAN
Air cylinders
Mini Cylinders
Pen Cylinders
MCMJPB/S-Pen cylinders
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{medan/air_cylinders/mini_cylinders/pen_cylinders/mcmjpb_s/mcmjpb_s_asmtab.prj},{NB=MCMJPB-10-6-5(0)},{MODEL=MCMJP},{MS=B},{STYLE=10},{TUBE=6},{STROKE=5},{POS=0},{A=7},{B=12},{C=13.9},{E=6},{G=8.5},{H=9},{K=3.5},{NN=M10 x 1.0},{R=9},{W=3},{PPATH=mcmjpb_s_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
MEDAN
Description
MCMJPB/S - Pen cylinders
Bill of material
MCMJPB-10-6-5(0)
MODEL
Model
MCMJP
MS
Mounting style
B: Panel mounting
S: Plug mounting
B: Panel mounting
S: Plug mounting
STYLE
Style
10: Single acting/ Normally returned without thread ✔
10: Single acting/ Normally returned without thread
10: Single acting/ Normally returned without thread
15: Single acting/ normally returned male thread
15: Single acting/ normally returned male thread
TUBE
Tube I.D.
6
6
mm
STROKE
Stroke
5.000
10.000
15.000
5.000
10.000
15.000
mm
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
確定
A
7
7
mm
B
12
12
mm
C
13.9
13.9
mm
E
6
6
mm
F
12.5
12.5
mm
G
8.5
8.5
mm
H
9
9
mm
K
3.5
3.5
mm
MM
-
NN
M10 x 1.0
M10 x 1.0
Q
3
3
mm
R
9
9
mm
S
18.5
18.5
mm
W
3
3
mm
Z
27.5
27.5
mm
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D