IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
W095X502050
Metalwork
Actuators
ISO 15552 Cylinders - Series HCR
accessories
Fixings
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{metalwork/actuators/cyl_ser_iso_15552_hcr/accessories/fixings/iso15552_hcr_female_hinge_pin_asmtab.prj},{NB=ISO15552_HCR_FEMALE_HINGE_PIN_W095X502050},{IDNR=},{CODE=W095X502050},{DI=50},{A=68},{B=61},{C=1.1},{D=12},{E=11.5},{WG=65},{PPATH=../../parts/female_hinge/iso15552_hcr_female_hinge_pin_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Metalwork
Description
STAINLESS STEEL FEMALE HINGE PIN (AISI 304)
Bill of material
W095X502050
CODE
Code
W095X502050
W095X502050
DI
Ø Diameter
50
50
mm
A
68
68
mm
B
61
61
mm
C
1.1
1.1
mm
D
12
12
mm
E
11.5
11.5
mm
WG
Weight
65
65
g
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D