IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
9063501
Metalwork
Fittings and Accessories
Line on Line
In-line quick-exhaust valves with regulated exhaust VSRR L
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{metalwork/fittings_and_accessories/line_on_line/series_vsrr_l/vsrr_l_pp_asmtab.prj},{NB=9063501},{CODE=9063501},{REF=VSRR L Ø4-Ø4},{F=-},{O=4},{A=42.0},{B=39.5-43.5},{C=10.7},{D=5.6},{E=10.0},{G=17.5},{H=M9x0.75},{I=12.8},{I1=16},{CH=11},{N=11.5},{V1=1},{PPATH=parts/vsrr_l_asmtpl.prj},{INFO=Catalogue}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Metalwork
Description
VSRR L pipe-pipe
Bill of material
9063501
CODE
Code
9063501
9063501
REF
Description
VSRR L Ø4-Ø4
VSRR L Ø4-Ø4
O
Ø
4
4
mm
A
42.0
42.0
mm
B
39.5-43.5
39.5-43.5
mm
C
10.7
10.7
mm
D
5.6
5.6
mm
E
10.0
10.0
mm
G
17.5
17.5
mm
H
Thread
M9x0.75
M9x0.75
I
12.8
12.8
mm
I1
16
16
mm
CH
Ch
11
11
mm
N
N max
11.5
11.5
mm
INFO
Catalogue
Catalogue
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D