IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
3288001A
Metalwork
FRL units
SKILLAIR Series
SKILLAIR Depurator
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{metalwork/frl_units/skillair_series/skillair_depurator/depurator_100_200_300_asmtab.prj},{NB=3288001A},{SIZE=100},{G=WITHOUT END PLATES},{GX='WITHOUT END PLATES','WITHOUT END PLATES','1/4','1/4\"','3/8','3/8\"'},{TOD=RMSA},{TODX='RMSA'},{PPATH=parts/depurator_asmtpl.prj},{AX=78},{B=144},{C=50},{D=43},{E=63},{F=26},{H=43},{I=21.5},{L=M4 hole},{M=137},{INFO=Catalogue}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Metalwork
Description
SKILLAIR 100-200-300 Depurator
Bill of material
3288001A
CODE
Code
3288001A
3288001A
SIZE
Size
100
100
DC
Description
D 100 RMSA WITHOUT END PLATES
D 100 RMSA WITHOUT END PLATES
G
Threaded port
WITHOUT END PLATES
1/4"
3/8"
WITHOUT END PLATES
1/4"
3/8"
TOD
Type of drain
RMSA
RMSA
A
78
78
mm
B
144
144
mm
C
50
50
mm
D
43
43
mm
E
63
63
mm
F
26
26
mm
H
43
43
mm
I
21.5
21.5
mm
L
M4 hole
M4 hole
M
137
137
mm
INFO
Catalogue
Catalogue
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D