IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
3270001A
Metalwork
FRL units
SKILLAIR Series
SKILLAIR Shut off valves
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{metalwork/frl_units/skillair_series/skillair_shut_off_valves/shut_off_100_200_300_asmtab.prj},{NB=3270001A},{SIZE=100},{G=WITHOUT END PLATES},{GX='WITHOUT END PLATES','WITHOUT END PLATES','1/4','G 1/4\"','3/8','G 3/8\"'},{TOC=70001},{PPATH=parts/shut_off_asmtpl.prj},{C=50},{D=43},{E=63},{F=26},{H=43},{I=33.5},{L=M4 hole},{M=G 1/8},{MPX=G 1/8},{INFO=Catalogue}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Metalwork
Description
SKILLAIR 100-200-300 Shut-off valves
Bill of material
3270001A
CODE
Code
3270001A
3270001A
SIZE
Size
100
100
DC
Description
V3V 100 LOCKABLE WITHOUT END PLATES
V3V 100 LOCKABLE WITHOUT END PLATES
G
Threaded port
WITHOUT END PLATES
G 1/4"
G 3/8"
WITHOUT END PLATES
G 1/4"
G 3/8"
TOC
Type of command
MANUAL (LOCKABLE)
PNEUMATIC
SOLENOID
SOLENOID PILOT ASSISTED
MANUAL (LOCKABLE)
PNEUMATIC
SOLENOID
SOLENOID PILOT ASSISTED
A
78
78
mm
B
106
106
mm
C
50
50
mm
D
43
43
mm
E
63
63
mm
F
26
26
mm
H
43
43
mm
I
33.5
33.5
mm
L
M4 hole
M4 hole
M
(relief)
G 1/8
G 1/8
MP
(pilot)
-
R
(pilot)
-
INFO
Catalogue
Catalogue
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D