IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
5X10F10D100
Metalwork
FRL units
SYNTESI Series
SYNTESI Assembled units
SYNTESI Filter + Depurator
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{metalwork/frl_units/syntesi_series/assembled_units/fil_dep/sy_fil_dep_ac_asmtab.prj},{NB=5X10F10D100},{IDNR=},{SERIES=Syntesi},{SIZE=Size 1},{IN=0},{EL1=Filter},{DF=10},{EL2=Depurator},{TYPE=10},{OUT=0},{PPATH=sy_fil_dep_asmtpl.prj},{INFO=Catalogue},{PLATE2=1},{C=44},{D=51.5},{E=75.3},{F=25.8},{G=M4},{I=16.0},{Q=1/8\"},{TIP=X}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Metalwork
Description
SYNTESI Filter + Depurator, anticorrosion
Bill of material
5X10F10D100
CODE
Code
5X10F10D100
5X10F10D100
DC
Description
FIL+DEP SY1 5 RMSA WITHOUT BUSHINGS
FIL+DEP SY1 5 RMSA WITHOUT BUSHINGS
SERIES
Series
Syntesi
SIZE
Size
Size 1
Size 1
IN
Threaded INPUT connection
Without bushing
1/8" port
1/4" port
3/8" port
Without bushing
1/8" port
1/4" port
3/8" port
EL1
Element
Filter
DF
Degree of filtration and type of condensate drain
5 µm RMSA
5 µm RA
5 µm SAC
5 µm RMSA
5 µm RA
5 µm SAC
EL2
Element
Depurator
TYPE
Type of condensate drain
0.01 μm RMSA
0.01 μm SAC
1 μm RMSA
1 μm SAC
0.01 μm RMSA
0.01 μm SAC
1 μm RMSA
1 μm SAC
OUT
Threaded OUTPUT connection
Without bushing
1/8" port
1/4" port
3/8" port
Without bushing
1/8" port
1/4" port
3/8" port
A
84
84
mm
B
148
148
mm
C
44
44
mm
D
51.5
51.5
mm
E
75.3
75.3
mm
F
25.8
25.8
mm
G
Hole for screw
M4
M4
I
16.0
16.0
mm
L
202
202
mm
Q
no.2 Additional ports
1/8"
1/8"
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D